IESNA:LM-63-2002
[TEST]P953698
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22058
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4427.9 4430.3 4420.9 4401.1 4285.6 4165.4 4145.6 4241.2 4462.9 4758.1
5115.2 5525.9 5958.8 6274.9 6517.6 6758 6977.4 7109.2 7154.7 7105.7
6858.3 6413.8 5845.6 4944.8 3631 2114.2 1641.7 1501.6 1334.8 1087.4
835.4 648.7 486.5 304.5 173.9 70 0
4427.9 4409.3 4399.9 4387.1 4275.1 4152.6 4135.1 4221.4 4434.9 4739.5
5087.2 5483.9 5916.7 6243.4 6476.8 6721.8 6938.8 7078.9 7144.2 7085.9
6819.8 6384.6 5807.1 4867.8 3516.7 2047.7 1623 1487.6 1318.5 1068.8
824.9 640.6 463.2 292.9 169.2 67.7 0
4427.9 4422.1 4417.4 4404.6 4315.9 4198.1 4160.7 4231.9 4418.6 4704.5
5042.8 5423.2 5852.6 6230.6 6492 6734.7 6990.2 7164 7272.5 7263.2
7083.5 6684.5 6137.3 5285.5 4028.9 2382.6 1652.2 1500.5 1360.5 1166.8
941.6 700.1 518.1 338.4 184.4 84 0
4427.9 4417.4 4411.6 4422.1 4361.4 4259.9 4214.4 4250.6 4381.3 4610
4914.5 5254 5647.2 6071.9 6411.5 6681 6940 7165.2 7299.4 7362.4
7292.4 7047.4 6611 5845.6 4692.8 3002.1 1700 1410.6 1283.5 1131.8
970.8 806.2 624.2 416.5 238 106.2 0
4427.9 4423.3 4426.8 4450.1 4438.4 4384.8 4318.3 4311.3 4370.8 4507.3
4717.3 4988 5312.4 5685.7 6092.9 6469.8 6762.7 7017 7242.2 7407.9
7454.6 7351.9 7096.4 6679.8 5865.4 4420.9 2460.7 1248.5 982.4 827.2
674.4 543.7 423.5 298.7 162.2 59.5 0
4427.9 4430.3 4443.1 4474.6 4504.9 4504.9 4473.4 4444.3 4448.9 4506.1
4619.3 4796.6 5035.8 5318.2 5634.4 6035.8 6462.8 6823.3 7032.2 7130.2
7194.4 7225.9 7215.4 7202.5 7077.7 6342.6 4748.8 2645.1 1203 772.4
607.9 471.4 344.2 236.9 136.5 50.2 0
4427.9 4432.6 4457.1 4494.4 4548.1 4596 4628.6 4654.3 4652 4696.3
4771 4885.3 5044 5226 5448.9 5720.7 6029.9 6369.5 6675.2 6928.3
7183.9 7470.9 7757.9 8056.6 8426.5 8634.2 7993.6 6324 4086.1 2052.4
984.8 605.6 410.7 267.2 152.8 53.7 0
4427.9 4436.1 4469.9 4523.6 4581.9 4640.3 4710.3 4789.6 4885.3 5007.8
5164.2 5343.9 5537.5 5752.2 6007.8 6320.5 6674 7063.7 7488.4 7948.1
8479 9058.9 9707.6 10352.8 11076.3 11917.5 12737.7 12945.4 12191.7 10400.7
7731.1 4904 2859.8 1579.8 697.7 168 0
4427.9 4447.8 4488.6 4550.4 4611.1 4666 4732.5 4823.5 4929.6 5090.7
5303 5546.9 5836.2 6193.3 6627.3 7165.2 7788.3 8509.3 9286.4 10079.8
10981.7 11838.2 12848.6 13875.4 15107.5 16318.6 17858.7 19508.6 20821.2 20683.5
18201.8 13716.7 8670.3 3474.7 634.7 140 0
4427.9 4446.6 4496.8 4555.1 4615.8 4681.1 4750 4842.1 4953 5112.8
5308.9 5544.5 5823.4 6181.6 6626.1 7190.9 7837.3 8619 9482.4 10366.8
11295.6 12244.2 13260.5 14368.9 15552 16785.3 18185.4 19706.9 21193.4 21455.9
18980 13853.2 7859.4 2046.5 436.4 129.5 0
4427.9 4445.4 4485.1 4563.3 4627.5 4698.6 4757 4842.1 4958.8 5098.8
5268 5460.5 5679.9 5980.9 6376.5 6854.8 7433.6 8145.3 8956.2 9840.6
10729.7 11641 12582.6 13587.2 14683.9 15762 16885.7 17869.3 18617.2 18081.6
15583.5 10739.1 4674.1 901.9 271.9 89.8 0
4427.9 4440.8 4494.4 4562.1 4624 4685.8 4744.1 4811.8 4906.3 5007.8
5128 5244.7 5361.4 5518.9 5749.9 6055.6 6423.1 6916.7 7497.7 8155.8
8872.2 9613.1 10341.2 11080.9 11849.8 12569.7 13292 13946.5 14085.4 12864.9
10373.8 7127.9 3041.8 605.6 182 50.2 0
4427.9 4440.8 4485.1 4536.4 4587.8 4619.3 4650.8 4677.6 4702.1 4731.3
4740.6 4709.1 4649.6 4586.6 4542.3 4539.9 4603 4782.6 5074.3 5441.9
5877.1 6356.6 6839.7 7320.4 7787.1 8175.6 8406.7 8536.2 8207.1 6903.8
5062.7 3130.5 1248.5 354.7 130.7 32.7 0
4427.9 4424.4 4434.9 4450.1 4440.8 4378.9 4283.3 4139.7 3950.7 3701
3388.3 3024.3 2662.6 2360.4 2120 1921.7 1768.8 1670.8 1620.7 1609
1640.5 1703.5 1764.2 1823.7 1851.7 1806.2 1666.2 1443.3 1102.6 782.9
569.4 413 301 211.2 127.2 33.8 0
4427.9 4398.8 4362.6 4291.4 4163.1 3949.6 3663.7 3300.8 2894.8 2526.1
2223.9 1961.4 1718.7 1539 1441 1395.5 1364 1325.5 1284.6 1246.1
1200.6 1138.8 1066.4 1002.3 940.4 878.6 817.9 752.6 675.6 588.1
498.2 410.7 317.4 218.2 119 26.8 0
4427.9 4369.6 4263.4 4083.7 3803.7 3405.8 2969.5 2554.1 2248.4 1988.2
1766.5 1641.7 1569.3 1506.3 1441 1386.1 1357 1346.5 1326.6 1282.3
1218.1 1153.9 1088.6 1025.6 956.8 889.1 820.2 746.7 675.6 597.4
514.6 422.4 317.4 205.4 105 22.2 0
4427.9 4350.9 4172.4 3879.5 3450.2 2926.3 2482.9 2176 1931 1778.2
1705.8 1639.3 1569.3 1494.6 1425.8 1383.8 1371 1364 1347.6 1295.1
1173.8 1104.9 1043.1 983.6 928.8 877.4 814.4 744.4 669.7 585.7
494.7 396.7 294 198.4 106.2 29.2 0
4427.9 4320.6 4072.1 3667.2 3111.8 2565.8 2216.9 1959 1819 1758.3
1682.5 1609 1558.8 1505.1 1431.6 1385 1364 1336 1212.3 1159.8
1142.3 1135.3 1115.4 1083.9 1036.1 973.1 884.4 801.6 710.6 619.6
526.2 432.9 336 238 140 47.8 0
4427.9 4312.4 4009.1 3506.2 2874.9 2381.4 2069.9 1870.3 1810.8 1742
1658 1600.8 1564.7 1516.8 1429.3 1369.8 1323.1 1194.8 1150.4 1131.8
1116.6 1113.1 1099.1 1061.8 997.6 921.8 840.1 751.4 659.2 576.4
495.9 416.5 340.7 263.7 264.9 200.7 0
4427.9 4280.9 3920.4 3352.2 2695.3 2270.6 1981.2 1852.8 1809.7 1731.5
1651 1599.7 1569.3 1521.5 1418.8 1329 1211.1 1118.9 1089.8 1062.9
1045.4 1034.9 987.1 933.4 872.8 812.1 740.9 672.1 596.2 519.2
446.9 372.2 302.2 364 326.7 109.7 0
4427.9 4271.6 3888.9 3297.3 2621.8 2181.9 1922.9 1845.8 1806.2 1730.3
1651 1603.2 1581 1536.7 1411.8 1280 1125.9 1061.8 1020.9 988.3
971.9 935.8 875.1 819.1 761.9 697.7 641.7 585.7 526.2 472.5
445.7 352.4 292.9 404.9 186.7 46.7 0
4427.9 4286.8 3912.2 3304.3 2638.1 2211 1933.4 1850.5 1817.8 1743.2
1658 1612.5 1589.2 1549.5 1428.1 1281.1 1123.6 1059.4 1016.3 982.4
963.8 928.8 869.3 816.7 758.4 696.6 634.7 578.7 523.9 458.5
401.4 330.2 292.9 406 161 39.7 0
